README: 9031-05-1056.eds 
----------------------
ATI Industrial Automation
----------------------
ATI Net FT EthernetIP EDS
CONNECTION TYPE:INPUT/OUTPUT
----------------------

File 9031-05-1056.eds provides an INPUT/OUTPUT (I/O) connection. 
	- To use an I/O connection, "O2T Data" must be set to "Enabled" from the 
		"Communications" tab of the ATI Net FT browser page.
	- To access the ATI Net FT browser page, enter the IP address of the 
		Net FT into your browser.
		
I/O connection is recommended. However, if you require an Input Only connection, 
	ATI has file 9031-05-1055.eds (Input Only; O2T disabled) available.
	
EIP EDS File History:
	- 9031-05-1055.eds created March 2018.
	- 9031-05-1056.eds created March 2018.
	- 9031-05-1035.eds is out of date as of March 2018.
	- 9031-05-1022.eds is out of date as of 2014.